IESNA:LM-63-2002
[TEST]P1357969
[TESTLAB]INNOVATION CENTER(G3)
[ISSUEDATE]02/18/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2407-184-1)
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGraw-Edison
[LUMCAT]GSS-SB5C-940-U-T4FT
[LUMINAIRE] GALLEON II SLIM SITE HIGH DENSITY LED ARRAYS 5SQUARE 252W 90CRI 4000K FIXTURE w/ TYPE IV FORWARD THROW DISTRIBUTION OPTIC
[LAMP] (130) 4000K CCT, 90 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 2.10A 252.0W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]90
[_SEARCH_COLORTEMP]4000K
[_THDi]7.9%
[_PF]0.98
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] Arm, Pole, Wall
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]24779.1
TILT=NONE
130 -1 1 37 22 1 1 1.5000 1.0000 0.0000
1.000 1 252.0
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 32 35 45 55 65 75 85 90 95 105 115 125 135 145 155 165 175 180 
3640.0 3486.2 3292.5 3041.8 2836.8 2688.7 2660.2 2757.0 3019.1 3383.6 3907.7 4437.4 5029.9 5639.4 6078.0 6476.7 6676.1 6824.2 
6995.1 7171.7 7393.8 7450.8 7348.3 7581.8 8077.4 9188.2 10692.0 12036.4 12554.7 11256.0 7781.2 3053.2 1025.3 370.3 
125.3 11.4 0.0 
3640.0 3480.5 3298.2 3053.2 2819.7 2688.7 2671.6 2745.6 2996.3 3395.0 3856.4 4409.0 5029.9 5605.2 6089.4 6488.1 6647.6 6824.2 
6921.0 7188.8 7416.6 7462.2 7433.7 7616.0 8054.6 9074.3 10657.8 12081.9 12645.9 11421.1 7952.1 3497.5 1162.1 415.8 
136.7 11.4 0.0 
3640.0 3508.9 3292.5 3076.0 2871.0 2717.2 2683.0 2734.2 2979.2 3326.7 3788.1 4300.7 4853.3 5434.3 5929.9 6391.3 6619.1 6778.6 
6921.0 7143.2 7416.6 7633.1 7741.3 7900.8 8305.3 9165.4 10600.9 12047.7 13249.7 12509.1 9604.0 4579.9 1703.2 729.1 
170.9 11.4 0.0 
3640.0 3497.5 3349.4 3138.7 2939.3 2779.8 2705.8 2745.6 2893.7 3184.3 3617.2 4061.5 4585.5 5041.3 5582.4 6049.5 6493.8 6835.6 
6972.3 7205.9 7553.3 7786.9 8037.5 8236.9 8681.2 9507.2 10959.7 13004.7 15072.5 16103.5 13506.0 7536.2 2973.5 1122.2 
347.5 17.1 0.0 
3640.0 3520.3 3349.4 3178.6 2996.3 2842.5 2762.7 2768.4 2876.6 3115.9 3474.8 3902.0 4374.8 4830.5 5280.5 5781.8 6340.0 6835.6 
7114.7 7405.2 7775.5 8111.6 8504.6 8886.3 9433.1 10350.2 12116.1 14947.2 17692.8 19065.6 14833.3 9091.3 4033.0 1839.9 
450.0 17.1 0.0 
3640.0 3508.9 3355.1 3207.0 3024.8 2888.0 2785.5 2779.8 2888.0 3110.2 3423.5 3827.9 4238.1 4693.8 5149.5 5650.8 6237.5 6767.2 7160.3 
7604.6 8009.0 8430.6 8886.3 9376.2 10065.4 11210.4 12850.9 15619.3 18473.2 18604.2 14075.6 8920.5 4260.9 1851.3 484.2 17.1 
0.0 
3640.0 3508.9 3400.7 3292.5 3167.2 3047.5 2939.3 2893.7 2933.6 3053.2 3303.9 3611.5 3981.7 4352.0 4841.9 5303.3 5878.6 6488.1 7183.1 
7900.8 8738.2 9575.5 10373.0 11159.1 12007.9 12879.4 13967.4 15123.8 15647.8 13118.7 8054.6 3816.5 1389.9 450.0 125.3 17.1 0.0 
3640.0 3543.1 3491.9 3389.3 3321.0 3235.5 3172.9 3121.6 3104.5 3167.2 3298.2 3503.2 3776.7 4141.2 4602.6 5138.1 5662.2 6294.4 7000.8 
7735.6 8567.3 9330.6 10065.4 10720.5 11278.7 11734.4 11637.6 10937.0 9154.0 6317.2 2722.8 939.9 478.5 256.3 96.8 22.8 0.0 
3640.0 3571.6 3560.2 3503.2 3474.8 3440.6 3400.7 3377.9 3383.6 3417.8 3491.9 3600.1 3782.4 4072.9 4448.8 4904.5 5457.1 6089.4 6812.8 
7530.6 8225.5 8966.0 9507.2 9883.1 10196.4 10002.8 9034.4 7485.0 5183.7 2734.2 1412.7 786.1 455.7 279.1 113.9 22.8 0.0 
3640.0 3611.5 3605.8 3588.7 3617.2 3617.2 3668.4 3674.1 3753.9 3816.5 3930.5 4067.2 4249.5 4505.8 4864.7 5377.3 5929.9 6698.9 7462.2 
8367.9 9393.3 10327.5 11039.5 11626.2 11723.1 10766.1 9085.7 6482.4 3503.2 1845.6 1076.6 655.1 398.7 239.2 102.5 17.1 0.0 
3640.0 3640.0 3634.3 3691.2 3702.6 3776.7 3827.9 3856.4 3976.0 4078.6 4226.7 4397.6 4642.5 4978.6 5405.8 5918.5 6476.7 7069.1 
7712.8 8442.0 9245.1 9945.8 10498.3 10720.5 10281.9 8800.8 7074.8 4551.4 2238.7 1247.5 769.0 501.3 313.3 165.2 74.1 17.1 0.0 
3640.0 3645.7 3679.8 3725.4 3788.1 3833.6 3862.1 3936.2 4021.6 4107.1 4232.4 4369.1 4562.8 4847.6 5172.3 5514.1 5958.4 6408.4 6909.7 
7422.3 7997.7 8510.3 8857.8 8880.6 8333.7 7109.0 5656.5 3799.5 1811.4 1008.3 643.7 398.7 256.3 136.7 51.3 11.4 0.0 
3640.0 3662.7 3708.3 3765.3 3822.2 3867.8 3919.1 3964.6 3998.8 4067.2 4135.5 4249.5 4369.1 4534.3 4739.3 4927.3 5138.1 5383.0 5633.7 
5895.7 6152.0 6243.2 6089.4 5639.4 4898.8 3919.1 2996.3 2067.8 1201.9 769.0 546.8 376.0 250.6 142.4 51.3 11.4 0.0 
3640.0 3674.1 3731.1 3782.4 3839.3 3867.8 3879.2 3867.8 3833.6 3799.5 3788.1 3793.8 3765.3 3742.5 3657.0 3565.9 3429.2 3269.7 3104.5 
2876.6 2569.0 2244.4 1965.2 1697.5 1481.0 1276.0 1133.6 979.8 843.1 729.1 581.0 444.3 319.0 193.7 74.1 11.4 0.0 
3640.0 3696.9 3765.3 3816.5 3850.7 3827.9 3816.5 3759.6 3696.9 3645.7 3565.9 3446.3 3309.6 3201.3 3115.9 3019.1 2888.0 2705.8 2489.3 
2295.6 2050.7 1857.0 1686.1 1543.7 1418.4 1281.7 1162.1 1036.7 911.4 780.4 643.7 501.3 324.7 205.1 91.1 17.1 0.0 
3640.0 3725.4 3788.1 3822.2 3816.5 3788.1 3736.8 3674.1 3600.1 3491.9 3366.5 3241.2 3133.0 3076.0 3019.1 2927.9 2802.6 2637.4 2455.1 
2278.5 2130.4 2016.5 1931.1 1794.3 1646.2 1503.8 1321.5 1145.0 979.8 820.3 666.5 518.4 353.2 199.4 96.8 17.1 0.0 
3640.0 3731.1 3816.5 3805.2 3788.1 3742.5 3674.1 3588.7 3486.2 3412.1 3309.6 3224.1 3161.5 3076.0 2996.3 2871.0 2711.5 2580.4 2443.7 
2352.6 2301.3 2307.0 2267.1 2153.2 2005.1 1805.7 1612.1 1412.7 1196.2 1002.6 791.8 649.4 495.6 301.9 153.8 34.2 0.0 
3640.0 3753.9 3810.8 3782.4 3742.5 3702.6 3611.5 3520.3 3429.2 3360.8 3315.3 3264.0 3184.3 3053.2 2905.1 2739.9 2563.4 2415.2 2301.3 
2244.4 2261.4 2278.5 2255.7 2187.4 2062.1 1914.0 1777.3 1640.5 1441.2 1219.0 1053.8 865.8 689.3 472.8 250.6 45.6 0.0 
3640.0 3759.6 3793.8 3776.7 3714.0 3645.7 3560.2 3480.5 3417.8 3395.0 3360.8 3281.1 3178.6 2984.9 2791.2 2563.4 2369.7 2227.3 2153.2 
2119.0 2124.7 2090.6 2039.3 1936.8 1794.3 1674.7 1555.1 1429.8 1253.2 1133.6 1013.9 860.1 660.8 467.1 256.3 51.3 0.0 
3640.0 3748.2 3793.8 3719.7 3691.2 3628.6 3537.4 3452.0 3406.4 3400.7 3372.2 3298.2 3104.5 2910.8 2654.5 2426.6 2233.0 2096.3 2039.3 
2022.2 1959.5 1874.1 1788.6 1657.6 1538.0 1418.4 1298.8 1150.7 1031.0 922.8 831.7 695.0 524.1 387.4 210.8 57.0 0.0 
3640.0 3759.6 3765.3 3719.7 3668.4 3600.1 3531.7 3446.3 3440.6 3423.5 3372.2 3281.1 3087.4 2842.5 2574.7 2346.9 2170.3 2056.4 1982.3 
1931.1 1817.1 1703.2 1606.4 1503.8 1372.8 1258.9 1145.0 1025.3 928.5 882.9 854.5 683.6 478.5 336.1 159.5 28.5 0.0 
3640.0 3748.2 3810.8 3731.1 3674.1 3600.1 3554.5 3491.9 3440.6 3446.3 3383.6 3286.8 3098.8 2865.3 2580.4 2335.5 2204.5 2079.2 1976.6 
1925.4 1794.3 1680.4 1583.6 1486.7 1361.4 1241.8 1122.2 1008.3 922.8 877.2 854.5 603.8 450.0 319.0 165.2 17.1 0.0 
